Publicar produtos
Fireframes® Designer Series-Curtain Door DBL Active Active
Fireframes® Designer Series-Curtain Door DBL Active Active
    Arquivado

    Fireframes® Designer Series-Curtain Door DBL Active Active

    20/45/60/90 Minute Fire-Rated Doors & Frames

    The Fireframes® Designer Series doors and frames incorporate precise European engineering to provide a sleek, modern alternative to traditional hollow metal frames with glass sizes surpassing traditional systems.

  • Fire-ratings of 20-90 minutes (45-90 minutes with required hose stream test)
  • Easy installation similar to typical storefront systems
  • Narrow steel profiles
  • Full-lite doors available in single leaf or double leaf design
  • Durable welded steel construction of doors
  • Modular system that can incorporate 20/45/60/90 minute Fireframes Designer Series doors
  • Can be used with wired glass, Fireglass®20, Pilkington Pyrostop® or the FireLite® family of products
  • Available as a temperature rise door for 60-90 minute applications
  • Frames supplied welded or "KD" (knock-down) depending on application
  • Door hardware available to fit functional requirements. Please check with TGP for compatibility
  • Finish powder coating at the factory to match desired color scheme
  • Arched profiles
  • Brush stainless steel finish available for fire ratings up to 45 minutes
  • Note: this product is not intended for use in locations requiring a barrier to radiant heat, as it does not meet test standards ASTM E119 or UL 263. If your jurisdiction requires a "barrier to heat" framing, please contact TGP regarding Fireframes products that meet the barrier to heat requirement
  • Especificação
    • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Fireframes Designer Series, Technical Glass Products, TGP, fire-rated doors, fire rated glass doors, fire safe doors, fire doors

    Especificações técnicas
    • Ref.ª única14460
    • Familia de productoFire-Protective
    • Grupo de produtosFireframes Designer Series
    • TipoObject (objeto único)
    • Data de publicação2013-05-22
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectParedes - Paredes cortina
    • Código CSI MasterFormat 201408 41 23
    • Título CSI MasterFormat 2014Steel-Framed Entrances and Storefronts