Publicar produtos
Fireframes® Heat Barrier Series-Door DBL Egress Pair with Center Mullion
Arquivado

Fireframes® Heat Barrier Series-Door DBL Egress Pair with Center Mullion

60/90/120 Minute Fire-Rated Doors & Frames

Fireframes® Heat Barrier Series doors and frames combined with Pilkington Pyrostop® glass, provides a barrier to radiant and conductive heat transfer. Incorporating precise European engineering, the system also allows full-lite fire doors for aesthetic or security reasons.

  • Fire ratings of 60-120 minutes with required hose stream test
  • Narrow steel profiles
  • Full-lite doors available in single leaf or double leaf design
  • Modular system can incorporate 60/90 minute full-lite temperature rise doors
  • Can incorporate large individual panes of Pilkington Pyrostop® fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent layers
  • Passes wall assembly test standard UL 263 / ASTM E-119 for 60 and 120 minute ratings
  • Frames supplied "K-D” (knock-down) ready for installation or welded depending on application
  • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall area
  • Durable steel frames ensure low maintenance system
  • Door hardware available to fit functional requirements. Check with TGP for compatability
  • Finish painted at the factory to match desired color scheme
  • Easy installation similar to typical storefront systems
  • Especificações técnicas
    • Ref.ª única14540
    • Familia de productoFire-Resistive
    • Grupo de produtosFireframes Heat Barrier Series
    • TipoObject (objeto único)
    • Data de publicação2013-05-20
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectParedes - Paredes cortina
    • Código CSI MasterFormat 201408 41 23
    • Título CSI MasterFormat 2014Steel-Framed Entrances and Storefronts