Publicar produtos
Beat Waist Pendant
Beat Waist Pendant
Beat Waist Pendant
Beat Waist Pendant
Beat Waist Pendant
Beat Waist Pendant
    Tom Dixon
    Arquivado

    Beat Waist Pendant

    Beat Waist is a large matte black ceiling light which features a contrasting warm, golden interior. Made from hand spun brass sculpted by artisan craftsmen in Northern India, the creation of this Beat light is part of an ancient process that takes four days to complete. The beaten interior is re-purposed to refract and reflect a soft and warm luminosity and the architectural scale gives off a greater light output.

    Bearing the mark of its maker, Beat is a celebration of the beauty of things created by hand. Hand-raised, welded, beaten and finally skimmed on a lathe, the Beat shades retain hammer marks from their forming. The collection includes Wall, Floor, Table and Ceiling lights.

    The LED module offers three key benefits - longer life expectancy, energy efficiency and improved performance including dimmability and light control. Our integrated LED module is fully serviceable and replacement components and individual drivers are available if needed.

    Especificação
    • SKUBLS05-PEUM2
      Warranty3 years
      Country of ManufactureIndia
      FinishMatt
      ColourBlack
      MaterialBrass
      FamilyBeat
      Ceiling Rose ShapeCone
      Ceiling Rose ColourBlack
      Cable FinishBlack Fabric
      Cable Length250 cm/98.4. Supplied with tensile wire.
      Bulb IncludedYes
      Depth41.2 cm
      Width41.2 cm
      Height32.5cm / 12.7 in


    Especificações técnicas
    • Ref.ª únicaBeat-Waist-Pendant
    • Familia de productoTom Dixon
    • Grupo de produtosPendant
    • TipoObject (objeto único)
    • Data de publicação2023-04-18
    • Número de edição1
    • Altura (mm)325
    • Largura (mm)412
    • Profundidade (mm)412
    Relacionado
    • Material principalLatão
    Classificação
    • Categoria BIMobjectIluminação - Pendentes
    • Classificação IFCObjeto

    Produtos parecidos