Publicar produtos
Beat Wall
Beat Wall
Beat Wall
Beat Wall
Beat Wall
    Tom Dixon
    Arquivado

    Beat Wall

    4.0 out of 5 stars4.0(11 reviews)

    Beat is a black wall light that features a solid brass dimmer dial and the shade can be adjusted to direct the light beam. Made from hand spun brass sculpted by artisan craftsmen in Northern India, the creation of this Beat light is part of an ancient process that takes four days to complete. This modern desk light has a matte black finish which contrasts against its warm, golden beaten interior that is re-purposed to refract and reflect a soft and warm luminosity.

    Bearing the mark of its maker, Beat is a celebration of the beauty of things created by hand. Hand-raised, welded, beaten and finally skimmed on a lathe, the Beat shades retain hammer marks from their forming. The collection includes Table, Floor and Ceiling lights.

    Especificação
    • SKUBLW01EU
      Weight1.2 kgs
      Warranty3 years
      Country of ManufactureIndia
      FinishMatt
      ColourBlack
      MaterialBrass
      FamilyBeat
      Cable Lengthk. A.
      Depth21.5 cm
      Width21.5 cm
      Height29 cm


    Especificações técnicas
    • Ref.ª únicaBeat-Wall
    • Familia de productoTom Dixon
    • Grupo de produtosWall
    • TipoObject (objeto único)
    • Data de publicação2023-04-18
    • Número de edição1
    • Altura (mm)290
    • Largura (mm)215
    • Profundidade (mm)215
    Relacionado
    • Material principalLatão
    Classificação
    • Categoria BIMobjectIluminação - Pendentes
    • Classificação IFCObjeto