Publicar produtos
Fan Dining Chair
Fan Dining Chair
Fan Dining Chair
Fan Dining Chair
Fan Dining Chair
    Tom Dixon

    Fan Dining Chair

    4.7 out of 5 stars4.7(6 reviews)
    Traduzido por Google,
    Criando um ponto de exclamação em casa, a cadeira Fan é uma abordagem dramática e escultural da tradicional cadeira britânica Windsor. Feito de freixo dobrado a vapor, o Fan está disponível com velatura preta ou verniz incolor e assento em couro preto.
    Especificação
      • Overall Length: 530
      • Overall Width: 600
      • Overall Height: 780
      • Gross Weight: 8
      • Shipping Weight: 9
      • Category: Pr_40_50_12_22
      • Colour: Natural/Black
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Oak/Birch
      • Name: Fan Dining Chair
      • Nominal Height: 780mm
      • Nominal Length: 530mm
      • Nominal Width: 600mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Especificações técnicas
    • Ref.ª únicaFan-Dining-Chair
    • Familia de productoTom Dixon
    • Grupo de produtosChairs, Stools & Benches
    • TipoObject (objeto único)
    • Data de publicação2023-04-18
    • Número de edição1
    • Altura (mm)780
    • Largura (mm)600
    • Profundidade (mm)530
    Relacionado
    • Material principalCarvalho
    • Material secundárioBétula
    • Concebido emUnited Kingdom
    • Fabricado emUnited Kingdom
    • Peso líquido (Kg)8
    Classificação
    • Categoria BIMobjectMobiliário - Cadeiras, Sofás & Bancos
    • Classificação IFCObjeto
    • Uniclass 2015 CódigoPr_40_50_12_22
    • Uniclass 2015 DescriçãoDining chairs

    Disponibilidade da região

    Europa Ásia América do Norte África América do Sul Oceânia
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brasil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cabo Verde
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cameroon
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Ethiopia
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Gabon
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Ghana
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Guiné-Bissau
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Kenya
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Lesotho
    Tuvalu
    Italy
    Laos
    Martinique
    Liberia
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Libya
    Vanuatu
    Latvia
    Macau
    Montserrat
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Malawi
    Lithuania
    Maldives
    Panama
    Mali
    Luxembourg
    Mongolia
    Puerto Rico
    Mauritania
    Macedônia do Norte
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritius
    Malta
    Nepal
    Saint Lucia
    Mayotte
    Moldova
    North Korea
    Saint Pierre and Miquelon
    Moçambique
    Monaco
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Montenegro
    Pakistan
    Saint-Barthélemy
    Namibia
    Netherlands
    Palestine
    Sint Maarten
    Niger
    Norway
    Philippines
    The Bahamas
    Nigeria
    Poland
    Qatar
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    República Democrática de São Tomé e Príncipe
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    Senegal
    Slovakia
    Taiwan
    Seychelles
    Slovenia
    Tajikistan
    Sierra Leone
    Spain
    Thailand
    Somalia
    Svalbard and Jan Mayen
    Turkmenistan
    South Africa
    Sweden
    Turquia
    South Sudan
    Switzerland
    United Arab Emirates
    Suazilândia
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Produtos parecidos