Publicar produtos
Globe Chandelier Small LED
Globe Chandelier Small LED
Globe Chandelier Small LED
Globe Chandelier Small LED
Globe Chandelier Small LED
Globe Chandelier Small LED
    Tom Dixon
    Arquivado

    Globe Chandelier Small LED

    Globe Chandelier Small features four spherical Globe shades protruding from steel tubes. The shades are designed into a fixed configuration with a single point construction. Featuring our integrated LED module, the spherical orbs are highly mirrored and perfectly reflective during the day, and when switched on reveals a multiplicity of internal reflections.
    Especificações técnicas
    • Ref.ª únicaglobe-chandelier-small-led
    • Familia de productoTom Dixon
    • Grupo de produtosChandelier Lighting
    • Data de publicação2024-04-15
    • Número de edição1
    • Altura (mm)1400
    • Largura (mm)980
    • Profundidade (mm)1030
    Relacionado
    • Material principalAço
    • Material secundárioPolicarbonato
    • Concebido emUnited Kingdom
    • Peso líquido (Kg)9.3
    Classificação
    • Categoria BIMobjectIluminação - Pendentes