Publicar produtos
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
Melt Burst Chandelier LED
    Tom Dixon
    Arquivado

    Melt Burst Chandelier LED

    Melt is a beautifully distorted pendant in a modern Silver finish. Featuring our intergrated LED module, this ceiling light creates a mesmirizing melting hot-blown glass effect when on and a mirror-finish effect when off. Made in Germany using a high tech manufacturing technique to achieve the perfect melted orb.
    Especificações técnicas
    • Ref.ª únicamelt-burst-chandelier-led
    • Familia de productoTom Dixon
    • Grupo de produtosChandelier Lighting
    • Data de publicação2024-04-15
    • Número de edição1
    • Altura (mm)1640
    • Largura (mm)1530
    • Profundidade (mm)1370
    Relacionado
    • Material principalAço
    • Material secundárioPolicarbonato
    • Concebido emUnited Kingdom
    • Peso líquido (Kg)30.5
    Classificação
    • Categoria BIMobjectIluminação - Pendentes