Publicar produtos
Mirror Ball Pendant 25cm
Mirror Ball Pendant 25cm
Mirror Ball Pendant 25cm
Mirror Ball Pendant 25cm
Mirror Ball Pendant 25cm
    Tom Dixon
    Arquivado

    Mirror Ball Pendant 25cm

    One of the most identifiable Tom Dixon products, inspired by the famous space helmet, and by disco balls. Mirror Ball is lightweight yet robust and reflects its environment, projecting downward ambient light. Available in the original chrome finish, and in gold, with two different designs; pendant and tripod stand, this versatile collection offers a lamp for every function.

    The LED module offers three key benefits - longer life expectancy, energy efficiency and improved performance including dimmability and light control. Our integrated LED module is fully serviceable and replacement components and individual drivers are available if needed.

    Especificação
    • SKUMBB25A-PEUM3
      Warranty3 years
      Country of ManufactureGermany
      FinishPolished
      ColourChrome
      MaterialPolycarbonate
      FamilyMirror Ball
      Ceiling Rose ShapeDome
      Ceiling Rose ColourChrome
      Cable FinishClear Cable
      Cable Length250 cm/98.4 in
      Bulb IncludedYes
      Light SizeSmall
      Depth25 cm
      Width25 cm
      Height25cm / 9.8 in
    Especificações técnicas
    • Ref.ª únicaMirror-Ball-Pendant-25cm
    • Familia de productoTom Dixon
    • Grupo de produtosPendant
    • TipoObject (objeto único)
    • Data de publicação2023-04-18
    • Número de edição1
    • Altura (mm)250
    • Largura (mm)250
    • Profundidade (mm)250
    Relacionado
    • Material principalPolicarbonato
    Classificação
    • Categoria BIMobjectIluminação - Pendentes
    • Classificação IFCObjeto