Publicar produtos
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
Wingback Lounge Chair
    Tom Dixon
    Arquivado

    Wingback Lounge Chair

    4.3 out of 5 stars4.3(6 reviews)
    Wingback was inspired by traditional 17th century Wingback and balloon-back archetypes, and was developed for Shoreditch House Member's Club. Its expressive sweeping curves allows designers to specify Wingback in the centre of spaces as a sculptural intervention rather than merely a piece of seating. The wings provide convenient acoustic protection for mobile phone use and a headrest for quick snoozes.
    Especificação
    • SKUWBC04HA0190BL
      Weight34 kgs
      Warranty3 years
      FinishUpholstered
      ColourBlack
      FamilyWingback
      Depth74 cm
      Width97 cm
      Height128 cm
    Especificações técnicas
    • Ref.ª únicaWingback-Lounge-Chair
    • Familia de productoTom Dixon
    • Grupo de produtosChairs, Stools & Benches
    • TipoObject (objeto único)
    • Data de publicação2023-04-18
    • Número de edição1
    • Altura (mm)1280
    • Largura (mm)970
    • Profundidade (mm)740
    Relacionado
    • Peso líquido (Kg)34
    Classificação
    • Categoria BIMobjectMobiliário - Cadeiras, Sofás & Bancos
    • Classificação IFCObjeto