• Locker dimensions: (H)1830mm x (W)3469mm x (D)290.60mm
• User interface by 7" Touch screen (plus ID cards, prox tokens, wristbands etc, or biometrics)
• Locker system management by Traka Web (or can be standalone)
• Weight: 468.54kg
• Power supply: Input: 100-240V AC, Output: 15V DC
• Battery backup: DC12V 7Ah
• Power consumption: 35W max (excluding power to recharge devices). Typical 7W idle
• Operating temp: Ambient, for indoor use only (-5°C to +50°C at 95% non-condensing relative humidity)
• Max number of users: up to 25,000 users within each Traka Touch locker system
• Reader interface: Clock/data, Wiegand, Serial (RS232/ TTL) PIN only
• Certifications: CE, FCC, CSA, ROHS
• Colour options: standard colours are white or orange. Other cost options available upon request
• Standard functionality: User groups, Curfews, Reports, Alarms
• Optional functionality: FIFO/AFIFO, Reason/Fault logging and reporting
• Integration options: Postbox for scheduled updates of user details; Integration engine for bi-directional data integration with external software (physical access control systems, personnel systems, or Student/Library management systems).
• Temporary deposit option available, enabling a user to bring their own device and securely store it within the locker.