Publicar produtos
Funda Counter Stool
Funda Counter Stool
Funda Counter Stool
    viccarbe
    Arquivado

    Funda Counter Stool

    4.8 out of 5 stars4.8(6 reviews)
    The commitment to maximum sustainability and comfort shapes Funda, a new range of seats conceived by the outstanding designer Stefan Diez under the umbrella of creating an innovative and light chair. Funda means “cover” in Spanish. This new collection is presented as a construction made up of t wo differentiated pieces that, thanks to its shape, simulate the gesture of two hands which embrace the user. The development of Funda has been based on combining a metal structure designed to last over time, and an upholstered seat that can be replaced after years of use or severe wear and tear. Funda represents the balance between precision and the humancentered approach of Stefan Diez. His constant search for both industrial innovation and visual appeal has achieved in this collection a curved and friendly shape, combined with an upholstery known for its wrinkles. In this way, Funda manages to evoke the maximum expression of comfort and makes available the different pieces of the range to all types of environments: restoration projects, homes, intermediate spaces and office
    Especificação
    • Four legs counter or bar base of calibrated steel tube powder coated in thermoreinforced polyester in white and black with footrest in the same colour. Internal frame for the seat of calibrated steel tube powder coa ted in thermoreinforced polyester covered with shape holding expanded polyurethane foam. Fabric or leather upholstery with the finishes of our colecction. Plastic glides.
    Especificações técnicas
    • Ref.ª únicaFunda-Counter-Stool
    • Familia de productoFunda
    • Grupo de produtosFunda Stool
    • TipoObject (objeto único)
    • Data de publicação2021-05-05
    • Número de edição1
    • Altura (mm)720
    • Largura (mm)440
    • Profundidade (mm)370
    Relacionado
    • Material principalAço revestido a pó
    • Material secundárioEstofo
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectMobiliário - Cadeiras, Sofás & Bancos