Publicar produtos
Season Sofa - Module C opened
Season Sofa - Module C opened
Season Sofa - Module C opened
Season Sofa - Module C opened
    viccarbe
    Arquivado

    Season Sofa - Module C opened

    Innovative system of modular sofas. Season sofa allows multiple combinations to foster collaboration in all its means. The versatile sofa has an almost sculptural feel, bringing the lounging experience to the next level. A great piece for waiting areas, break rooms and lounging spots in offices, hotels, airports, retail stores and educational centres. Season sofa is available in multiple finishes. Includes an optional technical band at footrest height, making it more durable and resistant to hard use.
    Especificação
    • Interior structure in solid wood and perforated top of microparticles low in formaldehyde. To produce this pieces Viccarbe is using wood from certified sustainable forestry sources. Expanded polyurethane foam in different densities. Fabric or leather. Upholstery protection (grey technical fabric). Height equalising legs.
    Especificações técnicas
    • Ref.ª únicaSeason-Sofa-C-Opened
    • Familia de productoSeason
    • Grupo de produtosSeason Sofa
    • TipoObject (objeto único)
    • Data de publicação2021-06-01
    • Número de edição1
    • Altura (mm)740
    • Largura (mm)1500
    Relacionado
    • Material principalEstofo
    • Material secundárioMadeira
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectMobiliário - Sofás