Publicar produtos
Product image
Ícone da coleção

Displays - Direct View LED Displays por ViewSonic

he ViewSonic® LDS135-153 is an all-in-one digital signage solution kit that includes a 135” Direct View LED Display, mobile cart, and flight case. Along with its immense screen size, the included display delivers stunning visuals with Full HD resolution, 1.5mm fine pixel pitch, 450-nit high brightness, 3,840Hz ultra-fast refresh rate, and 120% Rec.709 wide color gamut. Because the display modules come pre-assembled and already mounted on the included cart, the solution can be setup and used within a few minutes. The cart features 360° wheels, enabling the installed display to be freely moved from room to room. The display and cart can be easily folded and stored in the included flight case, enabling the entire kit to be freely moved from location to location for different events and exhibitions. Plus, a Glue-on-Board (GOB) LED surface treatment delivers an IP54 rating for enhanced protection from collisions, dust and moisture. With easy setup and mobile versatility, the ViewSonic LDS135-153 can engage audiences everywhere including high-end board rooms, reception areas, auditoriums, and other large venues.

A coleção contém

0 Produtos