Selecting the location and language will prioritise localised information. Continue
Zo Storage
Watson

Zo Storage

Traduzido por Google,

Beleza e cérebro

A oferta expansiva da Zo unifica a aparência dos elementos de armazenamento em toda a planta baixa. Construção robusta, hardware oculto e opções de acabamento contrastantes suportam os ambientes de escritório mais exigentes.

Especificação
  • Details

    Intelligently designed to fit any floor plan, with Zo you’re free to stash books and bags by your desk, coats in the corner, and office supplies at the end of your workstation. Tight on space? Zo Lockers are ideal for busy and compact spaces alike, these lockers conceal valuable tools and technology with plenty of room for personal gear.

    Features

    • Four standard pull options
    • Dowel cabinet construction for superior strength
    • Key alike lock options available
    • 26”H units may be specified with a riser for worksurface support

    Sidecar

    • Laser-cut steel tow bar stows inside tray recess
    • No-pull drawer design
    • Felt-lined tray and bin for small items
    • 10"-15" wide, 20" high

    Denza

    • Cable ready with grommets and pass-throughs
    • Three heights and nine widths
    • Available with AV cutouts for meeting and conference tech storage

    Ped

    • Available in fixed or mobile
    • 12"-15" width
    • Fixed height 20"-26"
    • Mobile height 22"-28"
    • Matching or contrasting case and face finishes

    Lockers

    • Side panels banded all the way around and set flush to the top and bottom of the case
    • Fully concealed fasteners
    • Combine functionality by adding a personal mail slot
    • Add a four-inch riser for easy clean-up
Especificações técnicas
  • Ref.ª únicazo-storage
  • Conjuntos de ColeçãoStorage
  • ColeçãoZo
  • TipoObject (objeto único)
  • Data de publicação2022-06-22
  • Número de edição1
Classificação
  • Categoria BIMobjectMobiliário - Prateleiras & Armazenamento
  • Classificação IFCMobilia
  • Nome UNSPSCFurniture and Furnishings
  • Código UNSPSC56
  • Uniclass 2015 CódigoPr_40_50
  • Uniclass 2015 DescriçãoFurnishings
  • Código CSI MasterFormat 201412 51 00
  • Título CSI MasterFormat 2014Office Furniture
  • Título OmniclassRetail and Office Equipment and Furnishings
  • Número OmniClass23-21 13 00
  • Código CSI UniFormat IIE20
  • Título CSI UniFormat IIFURNISHINGS

Disponibilidade da região

América do Norte
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands

Produtos parecidos