Publicar produtos
Recrecido técnico exteriores y tráfico pesado C30-F10-AR0,5 - weberfloor 4630 industry lit

Recrecido técnico exteriores y tráfico pesado C30-F10-AR0,5 - weberfloor 4630 industry lit

Traduzido por Google,
Argamassa autonivelante industrial para tráfego pesado e externo em espessuras de 7 a 20 mm
Especificação
  • Self-leveling polymeric technical recreting with thin layer corundum with thicknesses of 7 to 20 mm for the renovation and leveling of industrial pavements with heavy traffic of heavy rolling loads, as well as soils exposed to friction and intense mechanical abrasions. Thanks to its self-leveling power it allows to obtain surfaces with a high planimetry ideal for its finish with resin coatings and with a high productivity when being able to be pumped. It allows a quick commissioning both to coat and to open to traffic being forged and quick drying, as well as a high resistance to retraction cracking against a conventional self-leveling being of compensated retraction. Very high abrasion resistance when containing corundum. Suitable as self-leveling for outdoor use.
Especificações técnicas
  • Ref.ª únicaweberfloor-4630
  • Familia de productoScreed and decoration of floors
  • Grupo de produtosPavements for industry and car parks
  • TipoMaterial de construção
  • Data de publicação2021-01-29
  • Número de edição1
Relacionado
  • Material principalMortar
  • Concebido emSpain
  • Fabricado emSpain
Classificação
  • Categoria BIMobjectMateriais de construção - Betão
  • Classificação IFCFloor
  • Código ETIMEC003181
  • Nome ETIMFloor mortar
  • Uniclass 2015 CódigoEF_30_20
  • Uniclass 2015 DescriçãoFloors