Publicar produtos
Wetwall Pro Panel Designs
Wetwall Pro Panel Designs
    Arquivado

    Wetwall Pro Panel Designs

    Want to take your redesign to the next level?

    It's easier than you think. Customize your entire bathroom or even create a wet area. Simply visit a specialty Kitchen & Bathroom Showroom where Wetwall™ is sold or partner with a contractor to bring your vision to life.

    Entre em contato com a Wilsonart®

    Especificação
    • Waterproof Luxury Wall Panels

      Wetwall™ elevates the look of any bathroom with a high-end aesthetic that complements a wide range of plumbing finishes — all at a surprisingly accessible price.

      Patented Scratch & Scuff-Resistant ÆON™ Technology
      Delivers a seamless finish built to withstand daily wear in high-traffic, wet environments.

      One-Material, One-Step Installation
      Featuring a dimensionally stable core, Wetwall panels install faster than tile, outperform marble in durability, and are sturdier than acrylic — no backer boards, grout, or extra materials required.

    Especificações técnicas
    • Ref.ª únicawetwall-pro-panel-designs
    • Familia de productoWetwall
    • Grupo de produtosPro Designs
    • TipoObject (objeto único)
    • Data de publicação2025-02-04
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectSanitários - Banheiras & Spas
    • Uniclass 2015 CódigoSL_35_80_80
    • Uniclass 2015 DescriçãoShowers
    • Código CSI MasterFormat 201407 13 00
    • Título CSI MasterFormat 2014Sheet Waterproofing
    • Número OmniClass23-13 25 17 13
    • Título OmniclassSheet Waterproofing