Publicar produtos
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
Ytong Alemanha
    Ytong
    Arquivado

    Ytong Alemanha

    Ytong AAC stands for more than 80 years for optimal thermal insulation and massive quality. Ytong offers a complete range of products for construction of single-family homes, townhouses, multi-storey and industrial buildings. The Ytong construction system with its perfectly matched individual components guarantees rapid construction progress and high efficiency for all types of wall: single skin and double-shell masonry, ETICS facades, and non-load bearing masonry. The benefits at a glance • Orientation towards the future: healthy living, ecology, sustainability and recycling • Technology: thermal insulation, fire protection, soundproofing and sustainability • Efficiency: cost-effectiveness and value retention With Ytong aerated concrete a building can be planned and executed as a unified whole from the basement to the roof. The product wall of Ytong cellular concrete includes, among other various stone formats, wall elements, lintels, U shells and matching accessories such as mortar and tools. For each application Ytong aerated concrete has the right solution with the highest quality masonry. Whether basement masonry, monolithic exterior or interior walls in the Ytong program you will always find the right product. In modernizing the area efficiently new room situations with Ytong aerated concrete can create masonry.
    Especificação
    • Ytong AAC stands for simple planning, design, calculation and execution and is suitable for almost any building project. Ytong offers a complete range of products for the construction of family houses, terraced houses and multi-storey. The Ytong construction system with its perfectly matched individual components ensures speedy construction and high efficiency. The present study supports you in the planning of masonry with Ytong aerated concrete. Simply select a product from the Ytong catalog and will promptly receive a proposal for a complete wall solution. However, this application does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the application and changes within the application are therefore to verify independently. Depending on the static and structural requirements can be made of Ytong cellular concrete the corresponding masonry building. The proposed by the system element must conform to local regulations. In individual cases, the use of the component by the planner must be checked. Our qualified building materials experts will help you with any questions regarding Ytong aerated concrete and complementary products. About the Xella customer information we have at any time reliable, simple and free information about our products and services in a direct conversation.
    Especificações técnicas
    • Ref.ª únicaYtong_DE
    • Familia de productoYtong
    • Grupo de produtosYtong
    • TipoObject (objeto único)
    • Data de publicação2015-06-30
    • Número de edição4
    Relacionado
    • Material principalAutoclaved aerated concrete
    • Material secundárioEstuque
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectParedes - Paredes
    • Classificação IFCParede
    • Nome UNSPSCStructural building products
    • Código UNSPSC3013
    • Número OmniClass23-13 21 11
    • Título OmniclassConcrete Masonry Units