Опубликуйте свои продукты
2x4 LED Racquetball Court Fixture
2x4 LED Racquetball Court Fixture
    1st Source Lighting

    2x4 LED Racquetball Court Fixture

    The LED Racquetball Court 2×4 by 1st Source Lighting is an industry-leading HPS and metal halide replacement. Our fixtures are specifically engineered for easy installation and integration into your court facility. Constructed with an obscured tempered glass lens, the LED Racquetball Court 2×4 provides true rebound during play with unmatched durability and impact resistance. The obscured lens also minimizes glare commonly associated with LED lighting. Also available in 1×4 and 2×2 sizes.

    Product Highlights

    • High LPW with increased efficacy
    • Tempered glass lens with flush fit trim
    • Frame out of flange mount housing
    • Dimming to 10% or dim to off
    • Wireless control options available
    • Service life >100,000 hrs. (L90)
    • Made in the USA, BAA compliant

    Wattage & Lumen Packages

    • 12,000 Lumens (84W): Residential and recreational courts
    • 17,000 Lumens (118W): Club facilities, competition, tournament play
    • 19,000 Lumens (139W): High-end professional or less than 6 fixtures per court
    Cпецификация
    • Specifications

      High flux linear LED modules; 80+ CRI, 3500K, 4000K or 5000K CCT. Constant current LED power supplies; power factor > 0.9, THD < 20%, 50-60 Hz, universal voltage 120-277v, 347v or 480v.

      1st Source Lighting LED fixtures are proudly manufactured using the highest quality components such as Advance, Sylvania Osram, Samsung and Tridonic.

      Construction

      .032″ white pre-painted aluminum, top access plate for quick power connection, flush fit trim piece for true rebound during play. Frame out or flange mount housing option (also available as a lay-in), 3/16″ obscured tempered glass minimizes glare, bottom access door frame with secure latch.

      All fixtures are made in the USA and 100% bench tested prior to shipping.

      Dimming & Control Options

      Dimming to 0%, 10% or dim by line voltage, optional integrated microwave motion sensor, A/B dual level array switching. Wireless control from remote switch, handheld device, PC or smartphone.

      Emergency Lighting

      Integrated emergency battery back up driver, 2,300 lumens @16w or 2,900 lumens @ 20w.

      Ratings & Warranty

      Operating temperature: -20ºF to 122ºF, rated service life > 100,000 hours (L90), CSA listed, BAA compliant, RoHS compliant. 5-year product warranty. Extended product warranties are available.

      Lighting Layouts

      1st Source Lighting also offers free lighting layouts to support your facility’s next upgrade or new construction project. Please contact us for details.

    Техническая спецификация
    • Уникальная ссылка2x4-led-racquetball-court-fixture
    • Тип продукцииLight Fixtures
    • Группа продукцииLED Racquetball Court Lights
    • ТипОбъект (один объект)
    • Дата публикации2024-09-16
    • Номер версии1
    Связанные
    • Основной материалАлюминий
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectОсвещение - Потолочное оборудование
    • Классификация IFCОсветительные приборы
    • Код Uniclass 2015Pr_70_70_48_46
    • Описание Uniclass 2015Light-emitting diode (LED) luminaires
    • Код CSI MasterFormat 201426 51 13
    • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
    • Номер OmniClass23-35 47 11
    • Наименование OmniClassLighting Fixtures

    Доступно в регионах:

    Северная Америка
    Ангилья
    Антигуа и Барбуда
    Аруба
    Багамы
    Барбадос
    Белиз
    Бермуды
    Бонэйр
    Британские Виргинские острова
    Виргинские Острова
    Гаити
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландия
    Доминика
    Доминиканская Республика
    Канада
    Коста-Рика
    Куба
    Кюрасао
    Мартиника
    Мексика
    Монтсеррат
    Никарагуа
    Острова Кайман
    Острова Теркс и Кайкос
    Панама
    Пуэрто-Рико
    Сальвадор
    Сен-Бартелеми
    Сен-Мартен
    Сен-Пьер и Микелон
    Сент-Винсент и Гренадины
    Сент-Китс и Невис
    Сент-Люсия
    Синт-Мартен
    Соединенные Штаты Америки
    Тринидад и Тобаго
    Ямайка
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Загружайте семейства прямо в модель Revit одним щелчком мыши

    Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

    • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
    • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
    • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit