Опубликуйте свои продукты
ABB CRS EOW-i3
ABB AB CRS

ABB CRS EOW-i3

The ABB CRS´s (former CGM) operator’s actions have a direct impact on uptime, production output, quality, and safety. EOW-i is designed to optimize operator efficiency by minimizing response time and supporting 24/7 operations.
The Extended Operator Workplace (EOW) offers unparalleled ergonomics, visualization and communication solutions
for operators. The EOW-i ensures operator alertness, and when action is needed; keeps the essential functions
at the operator’s fingertips. Everything is designed to support effective interaction and collaboration:
• Plant visualization and information all in one view.
• Process overviews on close-by large interactive panels.
• One fast-acting functional keyboard for controlling
the complete operator environment.
• Control room space reduction by around 30% or more.
• Improved plant-wide collaboration and optimization.
• Increased applicant appeal and job satisfaction.

Effeciency and well-being in balance

The sets of monitors are mounted in a way that enables both a focused and a general view of operations. Desk and monitor height, secondary monitors’ angle, and depth of main monitors are motorized and adjustable, to ensure an ergonomic and customized operator environment. The personalized settings can be saved and automatically restored to fit each operator’s preferences.
The EOW-i promotes proactive alertness, benefits the operator´s health and ensures sustainability. Increased situation awareness and
reduced downtime in a health improvement micro environment that puts the operator in focus.


Cпецификация
  • EOW-i is available in two models: i2 and i3.

    Size and number of monitors are the main differences.

    • Depth adjustable CLOV (Close Large OverView)

    with two/three 55˝ industrial LCD 4K-UHD

    3840x2160 wide screens, with LED backlight

    • Four/six 24˝ full HD monitors, with simultaneously

    adjustable monitor angle and depth

    • Choose between: The KVM extender solution or in-

    tegrated Ultra Flex computers

    • All adjustable axis motorized, 100-240V 50-60Hz

    • Adjustable “temperature” LED down-light

    • Public Adress (PA) sound speakers

    • Personal sound shower

    • Integrated operator camera

    • Multi client keyboard

    • Separate power feed for desk motors, to ease

    connection via UPS feed

    • Personal settings that can be saved on an RFID tag

    • Frame and columns in silver RAL 9006

    • Level adjustable feet in grey RAL 7015

    High pressure laminate top board:

    • Formica 7927 Folkstone Light Grey
    • Formica 7921 Birch

    Other colors or specifications are available on request.

    Disclaimer

    ABB reserves the right to make changes without further notice to any products to improve reliability, function, or design. We also strongly recommend to wait with making any permanent cabling solutions before the desks are on site.


    Search words:

    Operator desk, control room, workstation, desk,

    Operatörsbord, kontrollrum, arbetsstation, skrivbord

    مكتب المشغل, غرفة التحكم, محطة العمل, طاولة مكتب

    Escritorio del operador, sala de control, puesto de trabajo, escritorio,

    Mesa do operador, sala de controle, posto de trabalho, escrivaninha,

    Pupitre opérateur, salle de contrôle, poste de travail, bureau,

    Bedienpult, kontrollraum, arbeitsplatz, schreibtisch.

Техническая спецификация
  • Уникальная ссылкаABB-CRS-EOW-i3
  • Тип продукцииOperator desks
  • Группа продукцииWorkstation Control Room
  • ТипСтроительные материалы
  • Дата публикации2021-09-28
  • Номер версии1
Связанные
  • Разработано вШвеция
  • Страна-производительШвеция
Классификация
  • Категория BIMobjectМебель - Офисные столы

Доступно в регионах:

Европа Азия Северная Америка Африка Южная Америка Океания
Австрия
Азербайджан
Ангилья
Алжир
Аргентина
United States Minor Outlying Islands
Аландские острова
Армения
Антигуа и Барбуда
Ангола
Боливия
Австралия
Албания
Афганистан
Аруба
Бенин
Бразилия
Вануату
Андорра
Бангладеш
Багамы
Ботсвана
Венесуэла
Восточное (Американское) Самоа
Беларусь
Бахрейн
Барбадос
Буркина-Фасо
Гайана
Восточный Тимор
Бельгия
Британская территория в Индийском океане
Белиз
Бурунди
Колумбия
Гуам
Болгария
Бруней-Даруссалам
Бермуды
Габон
Парагвай
Кирибати
Босния и Герцеговина
Бутан
Бонэйр
Гамбия
Перу
Маршалловы о-ва
Великобритания
Вьетнам
Британские Виргинские острова
Гана
Суринам
Науру
Венгрия
Гонконг
Виргинские Острова
Гвинея
Уругвай
Ниуэ
Германия
Грузия
Гаити
Гвинея-Бисау
Фолклендские острова
Новая Зеландия
Гернси
Израиль
Гваделупа
Демократическая Республика Конго
Французская Гвиана
Новая Каледония
Гибралтар
Индия
Гватемала
Джибути
Чили
о-ва Питкэрн
Греция
Индонезия
Гондурас
Египет
Эквадор
о-ва Уоллис и Футуна
Дания
Иордания
Гренада
Замбия
Остров Норфолк
Джерси
Ирак
Гренландия
Западная Сахара
Острова Кука
Ирландия
Иран
Доминика
Зимбабве
Палау
Исландия
Йемен
Доминиканская Республика
Кабо-Верде
Папуа-Новая Гвинея
Испания
Казахстан
Канада
Камерун
Самоа
Италия
Камбоджа
Коста-Рика
Кения
Северные Марианские о-ва
Кипр
Катар
Куба
Коморы
Соломоновы о-ва
Латвия
Киргизия
Кюрасао
Конго
Токелау
Литва
Китай
Мартиника
Кот-д'Ивуар
Тонга
Лихтенштейн
Кокосовые острова
Мексика
Лесото
Тувалу
Люксембург
Корейская Народно-Демократическая Республика
Монтсеррат
Либерия
Федеративные Штаты Микронезии
Мальта
Кувейт
Никарагуа
Ливия
Фиджи
Молдова
Лаос
Острова Кайман
Мавритания
Французская Полинезия
Монако
Ливан
Острова Теркс и Кайкос
Мадагаскар
Нидерланды
Макао
Панама
Майотта
Норвегия
Малайзия
Пуэрто-Рико
Малави
о-в Мэн
Мальдивы
Сальвадор
Мали
Папский Престол (Государство-город Ватикан)
Монголия
Сен-Бартелеми
Марокко
Польша
Мьянма (Бирма)
Сен-Мартен
Мозамбик
Португалия
Непал
Сен-Пьер и Микелон
Намибия
Россия
Объединенные Арабские Эмираты
Сент-Винсент и Гренадины
Нигер
Румыния
Оман
Сент-Китс и Невис
Нигерия
Сан-Марино
Остров Рождества
Сент-Люсия
о. Маврикий
Северная Македония
Пакистан
Синт-Мартен
о. Св. Елены
Сербия
Палестина
Соединенные Штаты Америки
Реюньон
Словакия
Саудовская Аравия
Тринидад и Тобаго
Руанда
Словения
Сингапур
Ямайка
Сан-Томе и Принсипи
Украина
Сирия
Сейшелы
Фарерские о-ва
Таджикистан
Сенегал
Финляндия
Таиланд
Сомали
Франция
Тайвань
Судан
Хорватия
Туркменистан
Сьерра-Леоне
Черногория
Турция
Танзания
Чехия
Узбекистан
Того
Швейцария
Филиппины
Тунис
Швеция
Шри-Ланка
Уганда
Шпицберген
Южная Корея
Центральноафриканская Республика
Эстония
Япония
Чад
Экваториальная Гвинея
Эритрея
Эсватини
Эфиопия
Южная Африка
Южный Судан
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Загружайте семейства прямо в модель Revit одним щелчком мыши

Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

  • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
  • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
  • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit