Опубликуйте свои продукты
Trendy - Executive Chair with Headrest
Trendy - Executive Chair with Headrest
Trendy - Executive Chair with Headrest
    Ares Line
    Архив

    Trendy - Executive Chair with Headrest

    An exciting choice for both comfort and versatility. The slim backrest includes ergonomic lumbar support, and the seat can optionally be equipped with an innovative spring system ideal for extended periods of work.

    Cпецификация
    • The seat and the backrest, as well as the optional headrest, are made of beech plywood;
      the padding is made of flexible self-extinguishing polyurethane with differentiated density. Alternatively, a micro-spring cushion is available for maximum comfort.
      The lumbar support is made of polypropylene, with side adjustment knobs for a range of 80 mm.
      The chair's oscillation movements, sincron, sincron with seat depth adjustment and sincron with seat depth and negative angle adjustment, are of the multiblock type, with multi-position locking, fine adjustment of the oscillation and anti-return safety system.
      Height adjustment and seat rotation are done through a gas column.
      Fixed armrests are made of self-skinning black integral polyurethane or with a chromed steel support structure, and upper finish in self-skinning black integral polyurethane or upholstered. In the adjustable armrests the steel frame is always chromed, while the upper finish can be in polypropylene or upholstered, or in polyurethane just for the 4D version.
      The 5-spoke base can be made of reinforced nylon or polished aluminium.
      The self-braking swivel casters are made of reinforced nylon for soft ground or with polyurethane tread for hard ground. The fixed feet are made of reinforced nylon.
      The sled base is made of tubular steel with a diameter of 25x2 mm, painted with epoxy powders or chromed.

      armchair, office, ergonomic

    Техническая спецификация
    • Уникальная ссылкаTrendy
    • Тип продукцииChairs
    • Группа продукцииTrendy
    • ТипОбъект (один объект)
    • Дата публикации2020-07-27
    • Номер версии1
    • Высота (мм)1330
    • Ширина (мм)600
    • Глубина (мм)590
    Ссылки
    Связанные
    • Основной материалСталь
    • Вспомогательный материалТкань
    • Разработано вИталия
    • Страна-производительИталия
    Классификация
    • Категория BIMobjectМебель - Мягкие кресла
    • Классификация IFCМебель
    • Код ETIMEG017960
    • Название ETIMFurniture
    • Название по ССКПУ ООНFurniture and Furnishings
    • Код ССКПУ ООН56
    • Код Uniclass 2015Pr_40_50_12
    • Описание Uniclass 2015Chairs, seats and benches
    • Код CSI MasterFormat 201412 52 13
    • Заголовок CSI MasterFormat 2014Chairs
    • Номер OmniClass23-21 11 00
    • Наименование OmniClassCommercial Furniture
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS