Опубликуйте свои продукты
Hampton
DRE

Hampton

Frame doors with milled rails and profiled internal panels. The leaves are available in heights of 2300 mm and 2043 mm.

Cпецификация
  • STANDARD OPTIONS
    - stiles made of wood-based panels
    - 19 mm profiled MDF panels

    OPTIONS WITHOUT EXTRA CHARGE
    - holes for ventilation sleeves

    NON-REBATED DOOR LEAF
    - edge without rebate
    - sockets for 3 recessed Estetic 80 hinges for the 2300 mm height and 2 recessed Estetic 80 hinges for the 2043 mm height (hinges are a part of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder lock or economic magnetic lock and black hinges for black matt foil, white hinges for white matt foil and steel hinges for other matt foil colors

    INVERTED REBATE DOOR LEAF (extra charge)
    - single door leaf only
    - sockets for 3 Estetic 1821 recessed hinges for 2300mm and 2 Estetic 1821 recessed hinges for 2043mm (the hinges constitute the  elements of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder lock or economic magnetic lock and black hinges for black matt foil, white hinges for white matt foil and steel hinges for other matt foil colors

    SLIDING DOOR LEAF
    - available for 2043 mm height with SPAZIO CD sliding system
    - edge without rebate

Техническая спецификация
  • Уникальная ссылкаhampton
  • Тип продукцииDRE Supreme by K. Miruc
  • Группа продукцииHampton
  • ТипСборка (несколько объектов)
  • Дата публикации2024-11-04
  • Номер версии1
Ссылки
Связанные
  • Основной материалMDF
  • Вспомогательный материалДерево
Классификация
  • Категория BIMobjectДвери - Межкомнатные двери
  • Классификация IFCДверь
  • Код ETIMEC003535
  • Название ETIMInterior door (complete with frame)
  • Код Uniclass 2015EF_25_30
  • Описание Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 10 00
  • Заголовок CSI MasterFormat 2014Doors and Frames
  • Номер OmniClass23-17 11 00
  • Наименование OmniClassDoors