Опубликуйте свои продукты
Kioto
DRE

Kioto

A collection of flush doors with a leaf height of 2300 and 2043 mm in wood-like laminates. KIOTO 2, 3 and 4 models feature inlays in moro matt and brushed steel color.

Cпецификация
  • STANDARD OPTION
    - wood-based board frame
    - tubular chipboard insert
    - surface finished with 0.8 mm thick synchronous laminate with horizontal grain

    NON-REBATED DOOR LEAF
    - edge without rebate, edge band in matching colour or black
    - sockets for 2 (for 2043 mm height) or 3 (for 2300 mm height) concealed Estetic 80 hinges (the hinges are supplied with the door frame)
    - magnetic mortise lock (simple key, bathroom, cylinder insert or latch-bolt) and hinges available in steel or black finish
    - Magic Magnetic lock with Konzerva handle, additional bathroom lock, door leaf prepared for assembly of the lock and handle
    - the SILENT 37 dB package available for non-rebated doors with standard mortise locks, with multi-layer acoustic chipboard insert and drop-down threshold seal

    INVERTED REBATE DOOR LEAF (extra charge)
    - single-leaf door only
    - sockets for 2 (for 2043 mm height) or 3 (for 2300 mm height) concealed Estetic 1821 hinges (the hinges are supplied with the door frame)
    - magnetic simple key lock, bathroom lock, cylinder lock or economic magnetic lock and black or steel hinges

    SLIDING DOOR LEAF
    - available in 2043 mm height with SPAZIO CD sliding system
    - edge without rebate

    AVAILABLE INLAY COLOURS
    - brushed steel
    - moro matt

Техническая спецификация
  • Уникальная ссылкаkioto
  • Тип продукцииDRE Supreme by K. Miruc
  • Группа продукцииKioto
  • ТипСборка (несколько объектов)
  • Дата публикации2024-11-04
  • Номер версии1
Ссылки
Связанные
  • Основной материалMDF
  • Вспомогательный материалДерево
  • Разработано вПольша
  • Страна-производительПольша
Классификация
  • Категория BIMobjectДвери - Межкомнатные двери
  • Классификация IFCДверь
  • Код ETIMEC003535
  • Название ETIMInterior door (complete with frame)
  • Код Uniclass 2015EF_25_30
  • Описание Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 10 00
  • Заголовок CSI MasterFormat 2014Doors and Frames
  • Номер OmniClass23-17 11 00
  • Наименование OmniClassDoors