Опубликуйте свои продукты
Sara Eco 2
Sara Eco 2
Sara Eco 2
Sara Eco 2
Sara Eco 2
Sara Eco 2
    DRE

    Sara Eco 2

    Non-rebated or reversed-rebate flush door with aluminum concealed frame. Available in many decorative finishes or primed for DIY finishing with wall paint or tapestry, to make the door leaf stand out or blend in with the wall. Selected models available from stock. Available in 3 heights: 202, 220 and 240 cm non-rebated height (reversed rebate version is 1 cm higher).

    Cпецификация
    • STANDARD OPTION
      - door leaf frame made of softwood
      - sockets for 2 or 3 concealed hinges (new hinges with increased load capacity up to 60 kg are used in white and black door frame colors)
      - core made of „honeycomb”
      - white or silver simple key magnetic lock, toilet lock, cylinder lock or economic lock

      OPTIONS AVAILABLE WITH EXTRA CHARGE - PRIMED
      - ventilation undercutting
      - recuperative undercutting -15mm
      - tubular chipboard core (all heights)
      - solid chipboard core (all heights)

      OPTIONS AVAILABLE WITH EXTRA CHARGE - DRE-CELL, 3D AND PAINTED
      - ventilation undercutting
      - recuperative undercutting -15mm
      - plastic ventilation grille
      - aluminum ventilation grille
      - drop seal
      - tubular chipboard core (all heights)
      - solid chipboard core (all heights)

      AVAILABLE FROM STOCK:
      - Sara Eco 2, primed, non-rebated or reverse rebate, height 202, with aluminum frame in raw aluminum or painted white (selected configurations)

    Техническая спецификация
    • Уникальная ссылкаsara-eco-2
    • Тип продукцииFlush Doors
    • Группа продукцииConcealed frame doors
    • ТипСборка (несколько объектов)
    • Дата публикации2024-11-04
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалMDF
    • Вспомогательный материалДерево
    • Разработано вПольша
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectДвери - Межкомнатные двери
    • Классификация IFCДверь
    • Код ETIMEC003535
    • Название ETIMInterior door (complete with frame)
    • Код Uniclass 2015EF_25_30
    • Описание Uniclass 2015Doors and windows
    • Код CSI MasterFormat 201408 10 00
    • Заголовок CSI MasterFormat 2014Doors and Frames
    • Номер OmniClass23-17 11 00
    • Наименование OmniClassDoors