Опубликуйте свои продукты
Envirco 10315 Benchtop Environmental Air Control Sterility Module
Envirco 10315 Benchtop Environmental Air Control Sterility Module
    Envirco

    Envirco 10315 Benchtop Environmental Air Control Sterility Module

    A self-contained clean work station with unique unidirectional airflow pattern providing the non-aspirating action of vertical flow while retaining the positive work protection of horizontal flow. The Enviralab Sterility Module (ESM) is a completely self contained, positive pressure, unidirectional airflow clean bench that provides an ISO Class 5 (Class 100) environment within its work area. The ESM has a modular design with a unique airflow pattern that provides the non-aspirating action of vertical flow, while retaining the positive work protection of horizontal flow.

    As Featured on Amazon.com

    #Envirco #CleanWorkStation #SterilityModule #ISOClass5

    Cпецификация
    • Specifications

      Brand Name: Envirco
      Height: 1370.0 millimeters
      Inside Depth: 664.0 millimeters
      Inside Height: 711.0 millimeters
      Inside Width: 1715.0 millimeters
      Item Depth: 820
      Item Weight: 0.035 ounces
      Material: Borosilicate Glass
      Measurement System: Metric
      Model Number: 10315
      Part Number: 10315
      Width: 1780.0 millimeters

      Provide vertical laminar flow of Class 100 air.

      Solid state speed control provides average flow rate of 90 fpm 10 fpm measured 152 mm from diffuser screen.

      Blower has direct-drive, continuous duty and permanently lubricated motor, which is internally protected against thermal overload.

      Built-in, shielded ultraviolet lamp can be used to sterilize work surface when Class 100 conditions are not required.

      Prefilter is disposable polyester and anodized aluminum diffuser screen protects HEPA type final filter, which removes particulates as small as 0.3 microns with 99.99% efficiency.

    Техническая спецификация
    • Уникальная ссылкаEnvirco-10315-Benchtop-Environmental-Air-Control-Sterility-Module
    • Тип продукцииWork Station
    • Группа продукцииClean
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-13
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Вентиляция и кондиционирование воздуха
    • Название по ССКПУ ООНDecontamination aids and safety cleaning equipment
    • Код ССКПУ ООН461824
    • Код CSI MasterFormat 201413 21 13
    • Заголовок CSI MasterFormat 2014Clean Rooms
    • Номер OmniClass23-19 31 19 11
    • Наименование OmniClassClean Rooms