Опубликуйте свои продукты
Changing table 335 - Combination 1, washing bench left, 147x80 cm
Granberg

Changing table 335 - Combination 1, washing bench left, 147x80 cm

Model 335 is a wall mounted height adjustable nursing table. The nursing table surface is made of a moulded plastic which is easy to clean.

Functions and Advantages
  • Border height 5 cm
  • Moulded changing table 80 cm with mattress
  • Electrically height adjustable 67 - 107 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use programmable table control
Standard equipment

Changing table
- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control

Washing bench
- Mixer, extendable hand shower, flexible water hoses
- 4 x storage baskets
- Cover sides

Cпецификация
  • Border height
    50 mm

    Width
    1470 mm

    Depth
    800 mm

    Installation
    Wall-mounted

    Height adjustment

    670 - 1070 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Wall bracket: Powder coated sheet-metal (Grey RAL 9006)
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
Техническая спецификация
  • Уникальная ссылкаk226
  • Тип продукцииChanging tables
  • Группа продукцииDaycare changing tables
  • ТипОбъект (один объект)
  • Дата публикации2020-11-13
  • Номер версии1
  • Ширина (мм)1470
  • Глубина (мм)800
Связанные
  • Основной материалСталь
  • Вспомогательный материалПластик
  • Разработано вШвеция
  • Страна-производительШвеция
Классификация
  • Категория BIMobjectМебель - Мебель
  • Классификация IFCПредмет мебели
  • Название по ССКПУ ООНFurniture and Furnishings
  • Код ССКПУ ООН56
  • Номер OmniClass23-21 00 00
  • Наименование OmniClassFurnishings, Fixtures and Equipment Products
  • Код CSI UniFormat IIE20
  • Заголовок CSI UniFormat IIFURNISHINGS