Опубликуйте свои продукты
Planter Flox, High
Planter Flox, High
Planter Flox, High
Planter Flox, High
    HAGS

    Planter Flox, High

    Flox is a simple yet very elegant planter that fits well in both historic and modern settings. The planter comes in two different heights and can be placed either as a standalone or in a group. It also works well as a boundary between, for example, a pedestrian street and a busy road. An irrigation system is available as an option, and Flox is stackable, which facilitates temporary storage. The Flox Tall planter is 0.72 meters high and is available in black and as galvanized. Designer: Gunilla Allard.
    Cпецификация
    • 8034852 0.72m, Galv – Free Standing 8034851 0.72m, Black – Free Standing
    Техническая спецификация
    • Уникальная ссылкаplanter-flox-high
    • Тип продукцииPlanters
    • Группа продукцииFlox
    • ТипОбъект (один объект)
    • Дата публикации2024-03-01
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вШвеция
    • Страна-производительПольша
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы