Опубликуйте свои продукты
JORDAHL® Double Shear Connector JDSD
JORDAHL® Double Shear Connector JDSD
JORDAHL® Double Shear Connector JDSD
    JORDAHL

    JORDAHL® Double Shear Connector JDSD

    JORDAHL® double shear connectors are the universal solution for transverse force transmission across constructional joints and provide copious capability in longitudinal and transverse direction. They are used for connecting concrete slabs, supports, beams, prefabricated parts, in-situ concrete, parapet etc.
    Cпецификация
      • Rigid construction ensures high load-bearing capacity
      • No explosive effect in the concrete
      • Optimised pressure distribution due to integrated transverse dowels
      • Easy and quick installation with optimum anti-twist protection – also by strong mechanical influences during concreting
      • Uniform transmission of forces
      • High-precision production enables copious freedom of movement for uniform transmission of forces at both dowels
      • No twisting due to the two connected dowels
      • Double shear connectors JDSD: for longitudinal movement
      • Double shear connectors JDSDQ: for longitudinal and transverse movement
      • Effective corrosion protection
    Техническая спецификация
    • Уникальная ссылкаdouble-shear-connector-jdsd
    • Тип продукцииConnectors
    • Группа продукцииDouble Shear Connector
    • ТипОбъект (один объект)
    • Дата публикации2017-05-10
    • Номер версии1
    Связанные
    • Основной материалНержавеющая сталь
    • Разработано вГермания
    • Страна-производительГермания
    Классификация
    • Категория BIMobjectСтроительство - Anchors & Fixings
    • Классификация IFCКрепеж
    • Номер OmniClass23-13 31 21 11
    • Наименование OmniClassReinforcement Components

    Доступно в регионах:

    Азия Европа Северная Америка