Опубликуйте свои продукты
SVEA elevförvaring 4 fack med sockel B80xD40xH90
SVEA elevförvaring 4 fack med sockel B80xD40xH90
SVEA elevförvaring 4 fack med sockel B80xD40xH90
    Lekolar

    SVEA elevförvaring 4 fack med sockel B80xD40xH90

    Classroom storage built as desired and delivered fully assembled. Frames have pre-drilled holes in the side panels / partitions to provide all possible combinations. This frame with plinth has four open shelves. & Nbsp; Add doors or drawers as desired and delivered fully assembled. Pupil The storage can also be used completely open. Drawers and doors has a narrow opening that acts postbox and transparent. Material 18mm particleboard laminate. Edging ABS. Frame with legs and plinth should be attached to the wall with the supplied wall brackets. Screw this is not included. Ben, base and wheels function 10 cm in height. Inside dimensions box: B37xD38xH38 cm.
    Техническая спецификация
    • Уникальная ссылка117169
    • Тип продукцииSvea
    • Группа продукцииStorage
    • ТипОбъект (один объект)
    • Дата публикации2021-09-16
    • Номер версии1
    Классификация
    • Категория BIMobjectМебель - Стеллажи и элементы для хранения