Опубликуйте свои продукты
SPY CENTER LPS COMPACT - Centralized system
SPY CENTER LPS COMPACT - Centralized system
    Linergy

    SPY CENTER LPS COMPACT - Centralized system

    Central low power systems with control, for low power emergency installations with central battery luminaires. Spy Center LPS Compact is a Low Power System (LPS) for emergency lighting installations with central battery luminaires. It allows to control a whole emergency circuit or each single luminaire in the circuit. ADVANTAGES Complete and non expandable central power unit, without need for extra modules New and more intuitive graphic interface Complete programming flexibility for functioning type: M (Maintained), N/M (Non Maintained) and externally switchable via configuration software Possibility to configure each luminaire of each circuit, independently, as M (Maintained) N/M (Non Maintained) or externally switchable Managing and programming by means of TeamViewer User friendly multilingual interface Predisposition for external keyboard and mouse Possibility of communication through integrated MODBUS protocol Log book: periodic controls register for quick viewing of the event log Test for the monitoring of the isolation between battery potential and earth The functionality and duration tests are freely programmable
    Cпецификация
    • TECHNICAL FEATURES Input supply voltage: tri-phase 400 Vac or mono-phase 230 Vac Output supply voltage: 216 Vdc (230 Vac with AC supply) No inverter to convert direct current into alternating current The Powerline Communication technology for each circuit make the installation easy and flexible: electrical power and communication bus are shared over the same cables Central unit with touchscreen color display Central power unit with 8 circuits Lines short-circuit protected Maximum load for each circuit: 650 W, 20 luminaires 3 inputs at 230 Vac, 2 programmable inputs at 24 Vdc or 230 Vac, 3 clean contact outputs Selectable NC/NO 8 clean contact outputs (NO and NC) for installation status monitoring Ethernet port with TCP/IP protocol for intranet/internet connection System compliant to European norms: EN 50171, EN 62485-2, EN 62034 Time intervals between verification tests comply to European norms: EN 50172, UNI 11222
    Техническая спецификация
    • Уникальная ссылкаspy-center-lps-compact
    • Тип продукцииCentralized systems
    • Группа продукцииCentralized power supply (LPS) and control
    • ТипОбъект (один объект)
    • Дата публикации2022-02-02
    • Номер версии1
    • Высота (мм)1000
    • Ширина (мм)600
    • Глубина (мм)250
    Ссылки
    Связанные
    • Основной материалПокрытие, нанесенное методом электролитического цинкования в расплаве
    • Вспомогательный материалЭлектронные и оптические компоненты
    • Разработано вИталия
    • Страна-производительИталия
    Классификация
    • Категория BIMobjectОсвещение - Аварийные системы и безопасность
    • Классификация IFCРаспределение энергии
    • Номер OmniClass23-35 31 00
    • Наименование OmniClassElectrical Power Distribution Devices

    Доступно в регионах:

    Европа Азия Океания Южная Америка Африка Северная Америка