Опубликуйте свои продукты
AZ-45 Door Double
Morad

AZ-45 Door Double

AZ-45 is a modern aluminum system designed for the construction of internal architectural elements that do not require thermal insulation. The system allows for the fabrication of partition walls, windows, and doors, including sliding, swing, accordion, and automatic doors, as well as vestibules, showcases, cash registers, bent structures, and more.

The structural depth of the profiles is 52.6 mm for window sashes and 44.6 mm for other sections. The system offers profiles designed for traditional surface hinges as well as profiles with a Euro-groove for rebate hinges.

The system supports a wide range of filling materials with thicknesses from 2 to 30 mm. These can include single or composite glass, sandwich panels, polycarbonate (cellular or solid), furniture boards, and steel or aluminum sheets (combined with polyurethane, polystyrene, or rigid mineral wool). Depending on the thickness of the filling, appropriate glazing beads and EPDM synthetic rubber seals are selected to ensure secure installation.

Cпецификация
    • MAXIMUM LEAF DIMENSIONS: 1200 mm x 2360 mm
Техническая спецификация
  • Уникальная ссылкаaz-45-door-double
  • Тип продукцииWindows & Doors
  • Группа продукцииAZ-45
  • ТипОбъект (один объект)
  • Дата публикации2025-03-20
  • Номер версии1
  • Глубина (мм)45
Ссылки
Связанные
  • Разработано вПольша
  • Страна-производительПольша
Классификация
  • Категория BIMobjectДвери - Дверные наборы
  • Классификация IFCДверь
  • Код ETIMEC003534
  • Название ETIMExterior door (complete with frame)
  • Код Uniclass 2015EF_25_30
  • Описание Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 11 16
  • Заголовок CSI MasterFormat 2014Aluminum Doors and Frames
  • Номер OmniClass23-17 11 13 13
  • Наименование OmniClassAluminum Doors

Доступно в регионах:

Европа Азия Северная Америка Африка