Опубликуйте свои продукты
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
Nixalite® K-Net HT Bird Exclusion Netting
    Nixalite of America, Inc
    Архив

    Nixalite® K-Net HT Bird Exclusion Netting

    Use K-Net HT for architectural, aquacultural and agricultural bird exclusion applications. The 3/4” square mesh keeps out most all pest birds. Pound for pound K-Net is the strongest bird and barrier netting available.
    Cпецификация
      • Great all purpose barrier netting with thousands of applications
      • Made of UV resistant, 12-ply high density polyethylene (HDPE)
      • Each strand has a 75 pound knotted breaking strength
      • Black K-Net has a 15 year limited warranty
      • Stone (tan) K-Net has a 3 year limited warranty (The stone color will be discontinued soon)
      • K-Net HT is abrasion, UV, flame and rot resistant
      • Available in 25 and 50ft widths and 25, 50 and 100ft lengths
      • All pieces are seamless and borderless for clean edges and easy perimeter fastening
      • The ¾” square mesh keeps out all but the smallest of birds
      • All knots are steam set, a process that prevents them from slipping or coming loose
      • Manufactured and tested in compliance with ISO 9001-2000 Quality Management Standards
    Техническая спецификация
    • Уникальная ссылкаbird-netting-k-net-ht-nixalite
    • Тип продукцииBird Netting
    • Группа продукцииArchitectural Bird Netting
    • ТипОбъект (один объект)
    • Дата публикации2021-12-20
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectЛандшафтный дизайн - Ландшафт
    • Код CSI MasterFormat 201410 81 13
    • Заголовок CSI MasterFormat 2014Bird Control Devices
    • Номер OmniClass23-19 25 11 11 15
    • Наименование OmniClassBird Netting