Опубликуйте свои продукты
Patchrunner® 2 Vertical Cable Manager - PR2VD0696
Patchrunner® 2 Vertical Cable Manager - PR2VD0696
    Panduit

    Patchrunner® 2 Vertical Cable Manager - PR2VD0696

    The Panduit® Patchrunner® 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs and sets the standard for the entire cable management industry. Dual-sided, Steel, 52RU, Black, 1pc, Includes two full-length metal, dual-hinging, push-to-close doors

    The vertical cable manager shall consist of a metal backbone with cable management fingers that align with EIA rack spacing. The fingers shall be molded out of plastic and provide integral bend radius control throughout the entire length. The backbone shall have pass through holes for front to back cabling, with the option to blank off with a plug.

    The manager shall accept a metal, hinged, push-to-close door that can open to the right or left. The door support brackets shall be integrated into the manager with no assembly required. The manager shall accept plastic slack management spools that can be repositioned as required.

    The vertical panel shall be able to manage all the cable on the rack without the aid of horizontal cable managers.

    Cпецификация
    • Key Features and Benefits

      NEW Improved door function “Push-to-close” door design allows for easy operation
      NEW Dual hinged doors are included Doors ship with managers, simplifying ordering process with less packaging waste
      NEW Integrated door brackets No brackets to install; faster installation while reducing labor costs
      NEW Color options Managers and doors are available in black and white
      NEW High Density with increased cable capacity Up to 17% more usable capacity over existing PRV Vertical Managers
      Curved fingers Support cables as they transition to vertical pathway eliminating need for horizontal managers
      Individual fingers Aligns with rack spaces to simplify cable routing changes
      Integral bend radius control Maintains cable bend radius ensuring network performance and system reliability
      Optional snap on vertical retainers Can be placed on fingers to help retain cables in channel for improved cable management and appearance
      Optional slack management spools Organize and manage patch cord slack allowing for standardization of patch cord lengths

    Техническая спецификация
    • Уникальная ссылкаPR2VD0696
    • Тип продукцииElectronics
    • Группа продукцииCommunication and Data Processing Equipment
    • ТипОбъект (один объект)
    • Дата публикации2018-05-06
    • Номер версии1
    • Высота (дюймы)95.88
    • Ширина (дюймы)6
    • Глубина (дюймы)20.7
    Связанные
    • Основной материалСталь
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectЭлектроника - Связь
    • Название по ССКПУ ООНData Voice or Multimedia Network Equipment or Platforms and Accessories
    • Код ССКПУ ООН4322
    • Код Uniclass 2015Pr_80_77_28_21
    • Описание Uniclass 2015Data equipment cabinets
    • Код CSI MasterFormat 201426 05 36
    • Заголовок CSI MasterFormat 2014Cable Trays for Electrical Systems
    • Номер OmniClass23-35 33 23 13
    • Наименование OmniClassVertical Electrical Racks
    • Код CSI UniFormat IID50
    • Заголовок CSI UniFormat IIELECTRICAL

    Доступно в регионах:

    Европа Азия Северная Америка Африка Южная Америка Океания
    Австрия
    Азербайджан
    Ангилья
    Алжир
    Аргентина
    United States Minor Outlying Islands
    Аландские острова
    Армения
    Антигуа и Барбуда
    Ангола
    Боливия
    Австралия
    Албания
    Афганистан
    Аруба
    Бенин
    Бразилия
    Вануату
    Андорра
    Бангладеш
    Багамы
    Ботсвана
    Венесуэла
    Восточное (Американское) Самоа
    Беларусь
    Бахрейн
    Барбадос
    Буркина-Фасо
    Гайана
    Восточный Тимор
    Бельгия
    Британская территория в Индийском океане
    Белиз
    Бурунди
    Колумбия
    Гуам
    Болгария
    Бруней-Даруссалам
    Бермуды
    Габон
    Парагвай
    Кирибати
    Босния и Герцеговина
    Бутан
    Бонэйр
    Гамбия
    Перу
    Маршалловы о-ва
    Великобритания
    Вьетнам
    Британские Виргинские острова
    Гана
    Суринам
    Науру
    Венгрия
    Гонконг
    Виргинские Острова
    Гвинея
    Уругвай
    Ниуэ
    Германия
    Грузия
    Гаити
    Гвинея-Бисау
    Фолклендские острова
    Новая Зеландия
    Гернси
    Израиль
    Гваделупа
    Демократическая Республика Конго
    Французская Гвиана
    Новая Каледония
    Гибралтар
    Индия
    Гватемала
    Джибути
    Чили
    о-ва Питкэрн
    Греция
    Индонезия
    Гондурас
    Египет
    Эквадор
    о-ва Уоллис и Футуна
    Дания
    Иордания
    Гренада
    Замбия
    Остров Норфолк
    Джерси
    Ирак
    Гренландия
    Западная Сахара
    Острова Кука
    Ирландия
    Иран
    Доминика
    Зимбабве
    Палау
    Исландия
    Йемен
    Доминиканская Республика
    Кабо-Верде
    Папуа-Новая Гвинея
    Испания
    Казахстан
    Канада
    Камерун
    Самоа
    Италия
    Камбоджа
    Коста-Рика
    Кения
    Северные Марианские о-ва
    Кипр
    Катар
    Куба
    Коморы
    Соломоновы о-ва
    Латвия
    Киргизия
    Кюрасао
    Конго
    Токелау
    Литва
    Китай
    Мартиника
    Кот-д'Ивуар
    Тонга
    Лихтенштейн
    Кокосовые острова
    Мексика
    Лесото
    Тувалу
    Люксембург
    Корейская Народно-Демократическая Республика
    Монтсеррат
    Либерия
    Федеративные Штаты Микронезии
    Мальта
    Кувейт
    Никарагуа
    Ливия
    Фиджи
    Молдова
    Лаос
    Острова Кайман
    Мавритания
    Французская Полинезия
    Монако
    Ливан
    Острова Теркс и Кайкос
    Мадагаскар
    Нидерланды
    Макао
    Панама
    Майотта
    Норвегия
    Малайзия
    Пуэрто-Рико
    Малави
    о-в Мэн
    Мальдивы
    Сальвадор
    Мали
    Папский Престол (Государство-город Ватикан)
    Монголия
    Сен-Бартелеми
    Марокко
    Польша
    Мьянма (Бирма)
    Сен-Мартен
    Мозамбик
    Португалия
    Непал
    Сен-Пьер и Микелон
    Намибия
    Россия
    Объединенные Арабские Эмираты
    Сент-Винсент и Гренадины
    Нигер
    Румыния
    Оман
    Сент-Китс и Невис
    Нигерия
    Сан-Марино
    Остров Рождества
    Сент-Люсия
    о. Маврикий
    Северная Македония
    Пакистан
    Синт-Мартен
    о. Св. Елены
    Сербия
    Палестина
    Соединенные Штаты Америки
    Реюньон
    Словакия
    Саудовская Аравия
    Тринидад и Тобаго
    Руанда
    Словения
    Сингапур
    Ямайка
    Сан-Томе и Принсипи
    Украина
    Сирия
    Сейшелы
    Фарерские о-ва
    Таджикистан
    Сенегал
    Финляндия
    Таиланд
    Сомали
    Франция
    Тайвань
    Судан
    Хорватия
    Туркменистан
    Сьерра-Леоне
    Черногория
    Турция
    Танзания
    Чехия
    Узбекистан
    Того
    Швейцария
    Филиппины
    Тунис
    Швеция
    Шри-Ланка
    Уганда
    Шпицберген
    Южная Корея
    Центральноафриканская Республика
    Эстония
    Япония
    Чад
    Экваториальная Гвинея
    Эритрея
    Эсватини
    Эфиопия
    Южная Африка
    Южный Судан
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Загружайте семейства прямо в модель Revit одним щелчком мыши

    Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

    • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
    • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
    • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit