Опубликуйте свои продукты
Magnetic Marker Board
Panel Specialists

Magnetic Marker Board

With a magnetic porcelain enameled steel face, our wall panels with dry erase surfaces are high-performing and resistant to scratches, stains and fading, and can be written on with semi-permanent, water-soluble or permanent marker, chalk, pen or crayon without damaging the surface.
Cпецификация
  • PSI Marker Board panels are made for intensive everyday use. They are designed to work together with other PSI surfaced panels such as Tack Boards and HPL or Wood Veneer panels.

    Marker Board Benefits

    • The porcelain steel magnetic marker board surface can be written on with dry-erase, semi-permanent, water soluble ore permanent markers without damaging the writing surface.
    • Dry erase ink can be wiped off with a dry cloth or standard eraser.
    • Semi-permanent and permanent marker pen inks can be removed with a solvent based cleaner.
    • The smooth glass like porcelain surface eliminates ghosting in improves erasability. It provides superior color contrast vs. glass marker board surfaces.
    • The surface is durable and is highly resistant to scratching.
Техническая спецификация
  • Уникальная ссылкаmagnetic-marker-board
  • Тип продукцииWall Panel System
  • Группа продукцииMagnetic Marker Board
  • ТипОбъект (один объект)
  • Дата публикации2024-06-05
  • Номер версии1
Ссылки
Связанные
  • Основной материалФарфор
Классификация
  • Категория BIMobjectСтены - Отделка стен
  • Номер OmniClass23-15 13 19
  • Наименование OmniClassWall Panels