Опубликуйте свои продукты
Angled Standing Seam Facade (430 mm, vertical, prePATINA graphite-grey)
Angled Standing Seam Facade (430 mm, vertical, prePATINA graphite-grey)
    RHEINZINK

    Angled Standing Seam Facade (430 mm, vertical, prePATINA graphite-grey)

    The angled standing seam is formed similar to the double standing seam except the final fold is turned parallel to the cladding surface. The resulting 12 mm wide seam creates a strong line definition. The standard panel width is 430 mm, the height of the seam is approx. 25 mm. The minimum roof pitch is 25° (47%) or 35° (70%) for areas with high snow loads, a fully supporting substrate is required. Special shapes such as convex and concave curves or tapered panels can be produced without any problem.
    Техническая спецификация
    • Уникальная ссылкаRZK010004
    • Тип продукцииZinc cladding
    • Группа продукцииAngled Standing Seam Facade (430 mm, vertical, prePATINA graphite-grey)
    • ТипОбъект (один объект)
    • Дата публикации2019-03-01
    • Номер версии1
    Связанные
    • Основной материалЦинк
    Классификация
    • Категория BIMobjectСтроительство - Крыша