Опубликуйте свои продукты
Flat-Lock Tile Roof (500 mm x 1000 mm, vertical, prePATINA graphite-grey)
RHEINZINK

Flat-Lock Tile Roof (500 mm x 1000 mm, vertical, prePATINA graphite-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Техническая спецификация
  • Уникальная ссылкаRZK010026
  • Тип продукцииZinc Covering
  • Группа продукцииFlat-Lock Tile Roof (500 mm x 1000 mm, vertical, prePATINA graphite-grey)
  • ТипОбъект (один объект)
  • Дата публикации2019-03-01
  • Номер версии1
Связанные
  • Основной материалЦинк
Классификация
  • Категория BIMobjectСтроительство - Крыша

Доступно в регионах:

Европа