Опубликуйте свои продукты
Ruskin Aluminum Stationary Drainable Louver ELF445DXH
Ruskin Aluminum Stationary Drainable Louver ELF445DXH
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF445DXH

    The ELF445DXH Drainable Stationary Louver. Extruded Aluminum is a Stationary Louver with a 4" deep frame, drainable blades, and a 45 degree blade angle. It features:

    • 54% free area.
    • .125" thick frames and blades.
    • A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance.
    • Drain gutters in blades to minimize water cascading.
    • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    • All aluminum construction for low maintenance and high resistance to corrosion.
    Техническая спецификация
    • Уникальная ссылкаrd-24
    • Тип продукцииFixed Exterior Louvers and Grilles
    • Группа продукцииStationary Louvers
    • ТипОбъект (один объект)
    • Дата публикации2009-09-09
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectДвери - Жалюзи