Опубликуйте свои продукты
Interlocked socket 20/25V
SCAME PARRE

Interlocked socket 20/25V

ADVANCE-GRP is a complete range of industrial interlocked socket outlets from 16A up to 125A. The industrial electrical sockets of this series, thanks to the body made of GRP (Glass fiber Reinforced Polyester) thermosetting material, guarantee maximum resistance to impacts (IK10 at temperatures between -40 and + 60 °C), to heat and fire (GW 960 °C), proving also to be insensitive to corrosion and atmospheric and chemical agents. The possibility of choosing between versions with or without protection devices and a series of modular bases and enclosures, make ADVANCE-GRP the widest and most articulated series of interlocked socket outlet made of thermosetting material on the market.
Техническая спецификация
  • Уникальная ссылкаM_ADV_GRP_PRESE_20-25V
  • Тип продукцииPanelboards & Switchboards
  • Группа продукцииModular Enclosures
  • ТипОбъект (один объект)
  • Дата публикации2022-09-29
  • Номер версии1
Ссылки
Связанные
  • Основной материалСложный полиэфир
Классификация
  • Категория BIMobjectЭлектричество - Розетки и выходы