Опубликуйте свои продукты
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
    TOTO USA Inc

    Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl

    Simply and beautifully designed with an elongated bowl, this model features the quiet advantage of our powerful, water-saving Tornado flushing system, (see Smartfact below) along with CEFIONTECT technology. Universal height.
    Cпецификация
    • CEFIONTECT® ceramic glaze

      Tornado Flushing System

      Computer Designed, Fully Glazed Trapway

      Elongated Bowl

      Chrome Trip Lever Included

      Universal Height

      ADA Compliant

      12" Rough-In

      Two Piece Toilet, Elongated, SanaGloss, Tornado, Flush, CEFIONTECT

      residential

      #01, #03, #11, #12, #51, #01-RH

      Cotton, Bone, Colonial White, Sedona Beige, Ebony, Cotton

      Two Piece Toilet, Elongated, SanaGloss, Tornado, Flush, CEFIONTECT
    Техническая спецификация
    • Уникальная ссылкаCST454CEFG-drake-ii-two-piece-toilet-128-gpf-elongated-bowl
    • ТипОбъект (один объект)
    • Дата публикации2022-09-09
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectСантехника - Туалет

    Доступно в регионах:

    Южная Америка Северная Америка