Опубликуйте свои продукты
TEE Stainless Steel Cable Railing System
TEE Stainless Steel Cable Railing System
TEE Stainless Steel Cable Railing System
TEE Stainless Steel Cable Railing System
TEE Stainless Steel Cable Railing System
    VIVA Railings

    TEE Stainless Steel Cable Railing System

    4.6 из 5 звезд4.6(9 отзывы)

    TEE™ Cable Railing System is a contemporary minimalistic design for a cable railing application. The structural “T” section offers the post stability against the tension from cable strands while concealing cable mounting hardware. Stainless steel cable in-fill is available in 3/16” diameter cables.  TEE™ stainless steel cable railing system is available in top and fascia mount. Also sometimes referred to as wire rope railings, these are widely used in deck railing and balcony railing application, where a clear line of sight along with safety is a priority.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Cпецификация
    • Material:
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, ECM or Powder Coat

      Size:
      2x2.2" T Section intermediate post, 2x2.4" Section end post @ 4'-0" max. O.C.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Cable

      Cable Finish
      #6 Satin

      Size/Spacing for Cable Finish:
      Ø3/16" cable

      TOP RAIL/HANDRAIL MATERIAL:

      1. A.  Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED 1
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple) 2:  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      2. Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

    Техническая спецификация
    • Уникальная ссылкаtee-stainless-steel-cable-railing-system
    • Тип продукцииPost Systems
    • Группа продукцииTEE
    • ТипСтроительные материалы
    • Дата публикации2021-06-24
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалНержавеющая сталь
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectСтроительство - Перила
    • Классификация IFCПерила
    • Код ETIMEC012260
    • Название ETIMHandrail system
    • Код Uniclass 2015Ss_25_15_60_35
    • Описание Uniclass 2015Handrail systems
    • Код CSI MasterFormat 201405 52 00
    • Заголовок CSI MasterFormat 2014Metal Railings
    • Номер OmniClass23-17 25 11 11 17
    • Наименование OmniClassRailing