Опубликуйте свои продукты
Diffuser Blocking Absorber, Acoustical Wall Panels And Ceiling Tiles.  Dba Panels Offer Sound Blocking, Sound Absorption And Sound Diffusion All In One Unit.
Acoustical Surfaces, Inc.

Diffuser Blocking Absorber, Acoustical Wall Panels And Ceiling Tiles. Dba Panels Offer Sound Blocking, Sound Absorption And Sound Diffusion All In One Unit.

dBA Panels - Sound Silencer™
(Diffuser Blocking Absorber)

Acoustical Wall Panels and Ceiling Tiles

The new dBA panels offer sound blocking, sound absorption and sound diffusion all in one unit.

Product Features:
  • 1 installation required. Unlike traditional products which require 3 separate installations to meet the performance of the dBA panel.
  • Class A Fire Retardant
  • No Fiberglass
  • Moisture Resistant Indoor
  • Non-fibrous
  • Impact Resistant
  • Water resistant
  • Non-abrasive surface
  • Both STC and NRC ratings and Diffuser
  • Tackable surface
  • Bacteria and fungi resistant
  • Lightweight

dBA stands for Diffuser Blocking Absorber. Our dBA panels are available in 1"" and 2"" thickness. Panel size is 2' x 2'. dBA is intended for wall or ceiling applications. dBA is an innovative sound treatment panel for both home theaters and professional grade commercial studios. No longer will you have to struggle to figure out noise reduction coefficients or calculate the amount of sabins for a given space.

All the guesswork will be eliminated. The new dBA panels offer sound blocking, sound absorption and sound diffusion all in one unit. This will all be accomplished with our new tri-functional wall and ceiling panel. These panels have a unique design that not only provides a wide array of acoustical characteristics, but it is aesthetically pleasing and will give any studio or home theater that polished professional look. As it stands, the new dBA panels will come in white or charcoal only, but as the line expands so will the color choices. Keep in mind these panels can be painted to match any decor. (ask for acoustical painting instructions)

MATERIAL: Semi Rigid Non abrasive Porous Expanded Polypropylene (P.E.P.P.). Acoustical Bead board
PATTERN: dBA-1 and dBA-2 Custom Patterns Available For Truck Load Quantities
FEATURES: Lightweight, Impact Resistant, Moisture, Bacteria & Fungi Resistant, Tackable Surface
APPLICATIONS: Home Theaters, Recording Studios, Commercial Sound, Pro Audio application , Ceiling Tiles Or Any Acoustical venue.
THICKNESS: 1” & 2”
SIZES: Nominal 2’ x 2’ & 2' x 4'
COLOR: White, Graphite
FLAMMABILITY: ASTM E84, Class A. 1”: Flame Spread: 3, Smoke Developed: 84. 2”: Flame Spread: 5, Smoke Developed: 113
INSTALLATION: Noise S.T.O.P. Acoustical Adhesive, Standard T-bar grid, Mechanical Fasteners
Техническая спецификация
  • Уникальная ссылкаacoustical-surfaces-dba-panels
  • Тип продукцииSlab and Board Sound Isolation Insulation
  • Группа продукцииSOUND SILENCER™
  • ТипОбъект (один объект)
  • Дата публикации2011-04-21
  • Номер версии1
Ссылки
Связанные
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Изоляция
  • Классификация IFCПотолок
  • Код Uniclass 2015Ss_30_25_22_01
  • Описание Uniclass 2015Acoustic baffle suspended ceiling systems
  • Код CSI MasterFormat 201409 84 00
  • Заголовок CSI MasterFormat 2014Acoustic Room Components
  • Номер OmniClass23-15 13 21 35
  • Наименование OmniClassAcoustical Ceiling Treatment
  • Код CSI UniFormat IIC30
  • Заголовок CSI UniFormat IIINTERIOR FINISHES

Доступно в регионах:

Северная Америка
Ангилья
Антигуа и Барбуда
Аруба
Багамы
Барбадос
Белиз
Бермуды
Бонэйр
Британские Виргинские острова
Виргинские Острова
Гаити
Гваделупа
Гватемала
Гондурас
Гренада
Гренландия
Доминика
Доминиканская Республика
Канада
Коста-Рика
Куба
Кюрасао
Мартиника
Мексика
Монтсеррат
Никарагуа
Острова Кайман
Острова Теркс и Кайкос
Панама
Пуэрто-Рико
Сальвадор
Сен-Бартелеми
Сен-Мартен
Сен-Пьер и Микелон
Сент-Винсент и Гренадины
Сент-Китс и Невис
Сент-Люсия
Синт-Мартен
Соединенные Штаты Америки
Тринидад и Тобаго
Ямайка