Для работы нашего сервиса используется информацию из файлов cookies

Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies.

AMR Series Water Heaters - AM 1000R

Уникальная ссылка: aerco-am-1000r
Брэнд: AERCO
Тип продукции: Hot Water Heat Generators
Группа продукции: Water Heater
Дата публикации: 2015-09-11
Номер версии: 1
Тип: Объект (один объект)
Загрузить (28)
AM Rapid Recovery (AMR)

The Advanced Modular Rapid Recovery water heaters from AERCO provide a complete water heating solution in one convenient package. With integrated thermal buffer, pump, and required piping, the AMR series is the easiest solution for domestic water heating from 199 to 1000 MBTUs. All of the great features of the AM Series remain, from the built-in redundancy to the small footprint. The AMR is ready for fast installation to get your domestic water heating plant up and running quickly. Multiple units can be located with near-zero side clearance for even larger installations. The AMR is available in two styles: Integrated in a single package or skid mounted with selectable tank and optional AERCO SR300 Scale Reducing System.

The AMR ships ready to be piped into a domestic water heating system to provide hot water immediately. A mixing valve can be supplied as an accessory for a complete water heating solution. The AMR is great for new construction to save space as well as for replacement of existing equipment; all sizes fit through a standard doorway. As with all AERCO boilers and water heaters, high efficiency and low emissions are hallmark features to provide the best performance for your system.

Features and Benefits:
  • High efficiency condensing water heater
  • Natural gas or propane
  • Superior turndown means low operating cost and tight temperature control
  • Complete heating plant in one package
  • Direct or conventional vent with PVC, cPVC, Polypropylene, or AL29-4C
  • Concentric vent capability
  • Common vent capability
  • Unparalleled reliability
  • Minimal maintenance
  • Small footprint saves space and makes retrofits a breeze
  • Easy front access for serviceability
  • Low NOx
  • Supports integration to BAS System
  • Modbus communication standard


Основной материал:
Вспомогательный материал:
Разработано в:
Страна-производитель:

Категория BIMobject: HVAC - Boilers
Продукция доступна в:
North America
  • United States

Все объекты BIM objects подтверждаются и утверждаются реальными производителями и представляют собой реальную продукцию