Для работы нашего сервиса используется информацию из файлов cookies. Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies..
;

AF BAGS for cable penetretions

Уникальная ссылка: AF-BAGS
Брэнд: AF SYSTEMS
Тип продукции: Fire Stopping
Группа продукции: AF BAGS
Дата публикации: 2019-10-01
Номер версии: 1
Тип: Объект (один объект)
Загрузить (1)

AF BAGS are firestop pillows for electrical system penetrations which seal cable, tunnel and other openings that connect different rooms.
AF BAGS are recommended when frequent systems maintenance or modification is required. They can be easily removed and re-positioned once the work has been carried out. AF BAGS consist of a non-combustible glass fibre casing, treated with a special polyurethane product containing intumescent granular material, thermal insulating aggregates and products which gradually release water. The AF BAGS expand as the temperature rises (over 180°C).

AF Systems, your Partner in Passive Fire Protection

Supply and application of AF BAGS firestop pillows. The outer layer is made of 200 g/m2 non-combustible fibreglass treated with a polyurethane resin containing intumescent granular material, thermal insulating aggregates and products that gradually release water. They are used for EI 120/EI 180 protection of wall
and floor electrical cable penetrations in cable trays and on a double rock wool AF PANEL e sealant AF SEAL W.As the heat increases, they modify their physical structure and simultaneously release water vapour and absorb energy. As a result of the heat, the swollen internal structure solidifies, creating a highly insulating cell structure.


Основной материал: Glass fibre
Вспомогательный материал: Fiber Glass
Разработано в: Italy
Страна-производитель: Italy

Категория BIMobject: Противопожарное оборудование - Protection
Классификация IFC: Object
Название по ССКПУ ООН: Fire protection
Код ССКПУ ООН: 4619
Uniclass 1.4 Код: JP12
Uniclass 1.4 Описание: Fire stopping systems
Uniclass 2.0 Код: SS-25-60-30
Uniclass 2.0 Описание: Fire Stopping Systems
Uniclass 2015 Код: Ss_25_60_30
Uniclass 2015 Описание: Fire stopping systems
NBS Reference Код: 25-60-30
NBS Reference Описание: Fire Stopping Systems
CSI MasterFormat 2014 Code: 07 84 00
CSI MasterFormat 2014 Title: Firestopping
Номер OmniClass: 23-13 25 13
Наименование OmniClass: Firestopping
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
Продукция доступна в:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Fire Products - Protection

Название Значение
Height 25 mm
Length 100 mm — 300 mm
M Fire Rating EI 120
Width 120 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Название Значение
Length 100 mm — 300 mm

BIMobject®