Опубликуйте свои продукты
BKR/KNS Commercial Gate
BKR/KNS Commercial Gate
BKR/KNS Commercial Gate
    Aluprof

    BKR/KNS Commercial Gate

    The primary function of the commercial doors is to protect commercial facility while presenting shop windows, ensuring a proper ventilation in the shopping malls and underground car parks. Additional profiles at the bottom of the grille constitute a barrier for garbage, dust or rodents. Commercial doors can be installed in new build-buldings as well as in already existing ones. Depending on the dimensions and building conditions, it is possible to install roll-up commercial doors:

    • on consoles
    • in boxes

    In accordance with the applicable standards, roll-up commercial doors are equipped with a fall protection device. It can also be equipped with protection against crushing or raising up or with a set of photocells. In case of power failure, the grille can be opened using the emergency manual drive. Electromagnetic brake drive with blocking hangers can effectively thwart any attempt to raise the grille.

    Commercial door curtain can be made of aluminium extruded profiles: PEK 52, PEK 77, PEK 80 or PEK 100. Profiles and rails are coated with powder painting in a wide range of RAL colours.

    Cпецификация
    • The primary function of the grille is to protect commercial facility while presenting shop windows, ensuring a proper ventilation in the shopping malls and underground car parks. Additional profiles at the bottom of the grille constitute a barrier for garbage, dust or rodents. Grilles can be installed in under-the -construction-buldings as well as in already existing ones.

      Roll-up grille of the KNS-type lacks boxes as protective casing with fixed console. The large-size grille system is to be mounted from the inside of the room.

    Техническая спецификация
    • Уникальная ссылкаbkr-kns-commercial-gate
    • Тип продукцииWindows & Doors
    • Группа продукцииCommercial Gate
    • ТипОбъект (один объект)
    • Дата публикации2024-06-19
    • Номер версии1
    Связанные
    • Основной материалАлюминий
    Классификация
    • Категория BIMobjectДвери - Shutters
    • Классификация IFCДверь
    • Код Uniclass 2015Pr_30_59_24_75
    • Описание Uniclass 2015Sectional overhead doorsets
    • Код CSI MasterFormat 201408 36 13
    • Заголовок CSI MasterFormat 2014Sectional Doors
    • Номер OmniClass23-17 11 13 25 11
    • Наименование OmniClassRoller Shutter Overhead Metal Doors