Опубликуйте свои продукты
E-Series/Eagle® Gliding Patio Doors
Andersen Windows

E-Series/Eagle® Gliding Patio Doors

A sleek, classic door creates an open view to the outside. Andersen® E-Series gliding patio doors come in custom colors and infinite interior options for unlimited possibilities and unmatched freedom. Made of wood protected by an aluminum exterior, it's our fully customizable gliding patio door.

E-Series patio door products are extruded aluminum clad wood and each product is made to exact specifications. There are 50 standard exterior colors, 7 anodized finishes and custom colors available in various shapes and sizes to create dramatic window combinations. Wood interiors in 10 species, 12 finish options, between-the-glass blinds, shades and grilles are available. VeriLock™ security sensors can be integrated with building security systems compatible with Honeywell transmitters.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Техническая спецификация
  • Уникальная ссылкаandersen-windows-1212
  • Тип продукцииDoors
  • Группа продукцииE-Series
  • ТипОбъект (один объект)
  • Дата публикации2014-05-19
  • Номер версии1
Связанные
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectДвери - Дверные наборы