AXOR ShowerSelect ID Thermostat for concealed installation square for 2 functions
AXOR ShowerSelect ID Thermostat for concealed installation square for 2 functions
Cпецификация
Surfaces:
- 36752001 Chrome
- 36752141 Brushed Bronze
- 36752251 Brushed Gold Optic
- 36752301 Polished Red Gold
- 36752311 Brushed Red Gold
- 36752331 Polished Black Chrome
- 36752341 Brushed Black Chrome
- 36752671 Matt Black
- 36752801 Stainless Steel Optic
- 36752821 Brushed Nickel
- 36752831 Polished Nickel
- 36752951 Brushed Brass
- 36752991 Polished Gold Optic
Specification:
• 2 functions
• simultaneous use of several outlets
• comfortable turning on / off of outlets with large Select-paddle
• precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle
• water flow control with stop function
• thermostat cartridge, Start/stop valve to operate the functions
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• flat escutcheon for more space in the shower
• escutcheon can be aligned by +/- 3°
• easy installation due to pre-assembled function block
• handles always at the same height regardless of the installation depth of the basic set
• Safety stop at 40 °C
• temperature limitation adjustable
• the thermostat offers the possibility for thermal disinfection
• material button: metal
• material handles: metal
• connection type: basic set iBox universal 2 (# 01400180)
• Select-paddles are delivered with lasered user symbols (Rain large and hand shower)