AXOR ShowerSelect ID Thermostat for concealed installation SoftSquare for 1 function
AXOR ShowerSelect ID Thermostat for concealed installation SoftSquare for 1 function
Cпецификация
Surfaces:
- 36758001 Chrome
- 36758141 Brushed Bronze
- 36758251 Brushed Gold Optic
- 36758301 Polished Red Gold
- 36758311 Brushed Red Gold
- 36758331 Polished Black Chrome
- 36758341 Brushed Black Chrome
- 36758671 Matt Black
- 36758801 Stainless Steel Optic
- 36758821 Brushed Nickel
- 36758831 Polished Nickel
- 36758951 Brushed Brass
- 36758991 Polished Gold Optic
Specification:
• 1 function
• comfortable turning on / off of outlets with large Select-paddle
• precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle
• water flow control with stop function
• thermostat cartridge, Start/stop valve to operate the functions
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• flat escutcheon for more space in the shower
• escutcheon can be aligned by +/- 3°
• easy installation due to pre-assembled function block
• handles always at the same height regardless of the installation depth of the basic set
• Safety stop at 40 °C
• temperature limitation adjustable
• the thermostat offers the possibility for thermal disinfection
• material button: metal
• material handles: metal
• connection type: basic set iBox universal 2 (# 01400180)
• Select-paddle is delivered with lasered On/Off symbol