AXOR ShowerSelect ID Thermostat HighFlow for concealed installation square
AXOR ShowerSelect ID Thermostat HighFlow for concealed installation square
Cпецификация
Surfaces:
- 36774001 Chrome
- 36774141 Brushed Bronze
- 36774251 Brushed Gold Optic
- 36774301 Polished Red Gold
- 36774311 Brushed Red Gold
- 36774331 Polished Black Chrome
- 36774341 Brushed Black Chrome
- 36774671 Matt Black
- 36774801 Stainless Steel Optic
- 36774821 Brushed Nickel
- 36774831 Polished Nickel
- 36774951 Brushed Brass
- 36774991 Polished Gold Optic
Specification:
• temperature and water flow control
• precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle
• water flow control with stop function
• thermostat cartridge
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• flat escutcheon for more space in the shower
• escutcheon can be aligned by +/- 3°
• easy installation due to pre-assembled function block
• handles always at the same height regardless of the installation depth of the basic set
• Safety stop at 40 °C
• temperature limitation adjustable
• material button: metal
• material handles: metal
• connection type: basic set iBox universal 2 (# 01400180)