AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare
AXOR ShowerSelect ID Thermostat HighFlow for concealed installation softsquare
Cпецификация
Surfaces:
- 36775001 Chrome
- 36775141 Brushed Bronze
- 36775251 Brushed Gold Optic
- 36775301 Polished Red Gold
- 36775311 Brushed Red Gold
- 36775331 Polished Black Chrome
- 36775341 Brushed Black Chrome
- 36775671 Matt Black
- 36775801 Stainless Steel Optic
- 36775821 Brushed Nickel
- 36775831 Polished Nickel
- 36775951 Brushed Brass
- 36775991 Polished Gold Optic
Specification:
• temperature and water flow control, precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle
• water flow control with stop function
• thermostat cartridge
• flat escutcheon for more space in the shower
• escutcheon can be aligned by +/- 3°
• easy installation due to pre-assembled function block, handles always at the same height regardless of the installation depth of the basic set
• Safety stop at 40 °C
• temperature limitation adjustable
• material button: metal
• material handles: metal
• connection type: basic set iBox universal 2 (# 01400180)