AXOR ShowerSelect ID Valve for concealed installation square for 3 functions
AXOR ShowerSelect ID Valve for concealed installation square for 3 functions
Cпецификация
Surfaces:
- 36780001 Chrome
- 36780141 Brushed Bronze
- 36780251 Brushed Gold Optic
- 36780301 Polished Red Gold
- 36780311 Brushed Red Gold
- 36780331 Polished Black Chrome
- 36780341 Brushed Black Chrome
- 36780671 Matt Black
- 36780801 Stainless Steel Optic
- 36780821 Brushed Nickel
- 36780831 Polished Nickel
- 36780951 Brushed Brass
- 36780991 Polished Gold Optic
Specification:
• 3 functions
• use of outlets: simultaneous use of several outlets
• comfortable turning on / off of outlets with large Select-paddle
• Start/stop valve to operate the functions
• mounting type: wall-mounted
• Flow rate left and right: 26 l/min
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• installation orientation: escutcheon can be aligned by +/- 3°
• installation instructions: easy installation due to pre-assembled function block
• Button: valve is delivered with buttons Rain small, Rain large, hand sower, Waterfall and Mono
• material button: metal
• additional comment: flat escutcheon for more space in the shower