Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies. Вот !

Я согласен
;

Clas+ Wall/Floor trap WC

Уникальная ссылка: csvctp000000
Брэнд: Azzurra Ceramica
Тип продукции: Wc
Группа продукции: Clas+
Ширина (мм): 560
Высота (мм): 420
Глубина (мм): 390
Дата публикации: 2019-04-01
Номер версии: 1
Тип: Объект (один объект)
Загрузить (10)
With the collaboration with the designer Carlo Papa, CLAS series is born. this collection is characterized by its simply and modern Lines, charming design of the WC and Bidet which creates a lights and shadows game. The final goal is get the volumes lighter, to get the items more elegant. Washbasin with wide sinks to return to the soft lines, closer to the natural roundness of the human being.To complete the collection we also introduces cabinets, accessories, monoblock wc with integrated cistern, washbasin, wall hung and floor mounted WC and bidet, two lines of bath tubes and wall hung and floor mounted versions of Mini Clas. Four sizes of washbasins: 55, 65, 75 and 90 cm. all the models can have the tap hole or not, so with the taps on the wall. All the models can be combined with the towel holders and can be installed wall hung, over counter, on a pedestal and/or semi-pedestal. Black color is on request.Clas also is included in the Water Saving project. Azzurra, so sensitive about the water crisis, provided the wall hung, the floor standing and monoblock WCs with an innovative system, to allow use just 3 liters of water. Everything is possible matching wc + certified mechanism and AZZURRA Certificate

Clas+ Wall/Floor trap WC


Основной материал: Ceramics
Вспомогательный материал:
Разработано в: Italy
Страна-производитель: Italy
Масса нетто (кг): 29.5

Категория BIMobject: Сантехника - Раковины
Классификация IFC: Sanitary Terminal
Название по ССКПУ ООН: Toilets
Код ССКПУ ООН: 30181505
Uniclass 1.4 Код: L7216
Uniclass 1.4 Описание: Toilets
Uniclass 2.0 Код: SS-35-65-90
Uniclass 2.0 Описание: Toilet Systems
Uniclass 2015 Код: SL_35_80_89
Uniclass 2015 Описание: Toilets
NBS Reference Код: 35-65-90
NBS Reference Описание: Toilet Systems
Номер OmniClass: 23-31 19 00
Наименование OmniClass: Toilets
Продукция доступна в:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Basins

Название Значение
Colour shiny white ; cotton
Depth 390 mm
Height 420 mm
Length 560 mm
Material ceramics

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Название Значение
Length 560 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Название Значение
Colour shiny white ; cotton
Material ceramics

BIMobject®